IESNA:LM-63-2002
[TEST]P1056210
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-H795D927-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2076
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 23.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1042.5 1034.9 1030.3 1022.6 1012.6 998.8 982.7 964.3 943.6 920.6
895.2 867.6 838.5 808.6 776.3 743.3 709.6 675.1 639 602.2
563.1 525.5 487.1 448.8 409.6 370.5 330.6 288.4 248.5 211
170.3 134.2 99.7 67.5 38.4 13.8 0
1042.5 1047.1 1041.8 1030.3 1014.1 995 971.9 946.6 919.8 889.9
858.4 824.7 789.4 753.3 715.7 676.6 637.5 597.6 557.7 517
476.4 435 394.3 353.6 313.8 274.6 236.3 199.5 162.6 128.9
103.6 81.3 60.6 42.2 26.1 12.3 0
1042.5 1037.9 1027.9 1008.8 985.8 960.4 930.5 897.5 862.2 823.9
784 741 697.3 652.8 608.3 563.1 519.3 476.4 435 392.8
352.9 314.5 276.9 242.4 207.1 181 158.8 138.8 118.9 100.5
82.8 66.7 51.4 36.8 23.8 11.5 0
1042.5 1039.5 1022.6 998.8 971.2 939.7 905.2 865.3 820.8 774.8
727.2 678.9 630.6 582.2 534.7 488.7 442.6 399.7 359.8 322.2
285.4 249.3 223.2 202.5 181 160.3 141.2 124.3 107.4 91.3
75.9 62.1 47.6 34.5 22.2 10 0
1042.5 1041 1027.2 1003.4 973.5 941.3 902.1 859.2 813.9 764.8
713.4 661.3 612.2 563.1 515.5 468.7 426.5 385.1 346 309.2
271.6 242.4 220.2 199.5 178 158.8 140.4 123.5 107.4 91.3
76.7 62.1 48.3 34.5 22.2 10.7 0
